IESNA:LM-63-2002
[TEST]P942520
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2405-108-1)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB6C-827-U-5WQ
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](6) 80 CRI, 2700K, 615mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE V WIDE OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 2700K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]39945
TILT=NONE
156 -1 1 37 11 1 1 1.5 1 0
1 1 300.9
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 85
90
3643.8 3620.9 3573.2 3531.7 3521.3 3525.4 3537.9 3560.7 3581.5 3587.7
3589.8 3620.9 3685.3 3791.2 3967.7 4216.8 4520 4885.4 5352.5 5909
6540.1 7312.5 8248.9 9314 10460.1 11691.3 12872.6 13422.8 12617.3 9750
5304.8 1497 458.8 272 155.7 64.4 0
3643.8 3631.3 3581.5 3540 3529.6 3531.7 3544.1 3567 3585.7 3591.9
3596 3629.3 3691.5 3803.7 3976 4227.2 4534.5 4902 5381.6 5938
6590 7385.2 8358.9 9401.2 10568 11830.4 12986.8 13485.1 12490.6 9532
5057.7 1403.5 444.3 249.1 145.3 58.1 0
3643.8 3627.2 3579.4 3535.8 3517.1 3519.2 3525.4 3537.9 3546.2 3554.5
3567 3602.3 3668.7 3774.6 3949 4179.5 4474.3 4823.1 5273.6 5823.8
6511.1 7370.6 8379.7 9500.8 10663.5 11896.8 13061.6 13667.8 12930.8 10296
6112.4 2254.8 602.1 299 176.5 68.5 0
3643.8 3618.9 3573.2 3525.4 3500.5 3494.3 3498.5 3500.5 3500.5 3515.1
3535.8 3575.3 3641.7 3745.5 3895 4115.1 4407.8 4765 5215.5 5763.6
6506.9 7395.5 8529.2 9806 11114.1 12397.2 13595.2 14272 13898.3 11950.8
8205.3 3969.8 1195.9 436 211.8 66.4 0
3643.8 3618.9 3575.3 3525.4 3494.3 3488.1 3492.2 3492.2 3492.2 3508.8
3546.2 3581.5 3637.6 3726.8 3861.8 4065.3 4360.1 4727.6 5180.2 5757.4
6519.4 7534.6 8844.8 10395.7 11990.2 13418.7 14571 15301.8 15389 14392.4
11477.4 6903.5 2931.6 747.4 251.2 58.1 0
3643.8 3612.6 3569 3519.2 3486 3479.8 3486 3494.3 3494.3 3510.9
3550.4 3579.4 3623 3718.5 3861.8 4065.3 4351.8 4727.6 5188.5 5796.8
6592 7684.1 9150 10937.6 12752.2 14328.1 15482.5 16342 16869.4 16533
14330.2 10061.4 4818.9 1513.6 321.8 74.7 0
3643.8 3618.9 3573.2 3521.3 3488.1 3479.8 3483.9 3492.2 3492.2 3508.8
3546.2 3585.7 3641.7 3733.1 3874.3 4081.9 4372.5 4738 5194.7 5771.9
6533.9 7551.3 8867.6 10395.7 11973.6 13433.2 14637.4 15476.2 15588.4 14492.1
11741.1 7169.2 2817.4 726.7 209.7 56.1 0
3643.8 3623 3579.4 3527.5 3494.3 3486 3492.2 3498.5 3504.7 3521.3
3548.3 3591.9 3662.5 3768.4 3919.9 4129.6 4426.5 4787.8 5238.3 5803.1
6550.5 7493.1 8633 9876.6 11149.4 12434.6 13653.3 14336.4 13869.2 12044.2
8439.9 4057 1210.4 454.7 215.9 66.4 0
3643.8 3629.3 3583.6 3533.7 3506.8 3502.6 3510.9 3527.5 3542.1 3556.6
3575.3 3612.6 3685.3 3799.5 3969.8 4204.4 4497.1 4852.2 5296.5 5834.2
6515.2 7360.2 8350.6 9432.3 10561.8 11782.6 12982.7 13586.9 12951.5 10771.5
6805.9 2674.2 766.1 365.4 195.2 78.9 0
3643.8 3633.4 3585.7 3535.8 3513 3510.9 3525.4 3554.5 3579.4 3594
3608.5 3645.9 3714.4 3830.6 4009.2 4260.4 4567.7 4939.4 5396.1 5948.4
6587.9 7383.1 8298.7 9326.4 10418.5 11629 12781.3 13233.9 12378.5 9608.8
5265.3 1586.2 483.8 245 130.8 51.9 0
3643.8 3631.3 3585.7 3535.8 3513 3513 3527.5 3554.5 3581.5 3594
3606.4 3637.6 3708.2 3818.2 3994.7 4239.7 4544.9 4933.1 5392 5915.2
6544.3 7306.3 8217.7 9251.7 10294 11504.4 12681.6 13238.1 12515.5 9897.4
5607.9 1762.7 510.8 265.8 137 47.8 0
